QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK

QPX3434Y

Brand:

Burndy

Catalog ID:

QPX3434Y

Cast Cu Alloy Universal Parallel Clamp, 250 - 500 kcmil (Run), 200 - 500 kcmil (Tap).

Product details

General

Connector Type
Universal Clamp
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
VERSITAPâ„¢
UPC
781810343302
UPC 12 Digit
7818103433022

Dimensions

Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.88
Dimension - L Length Overall mm
64 mm
Dimension - Length Overall inch
2.50 in
Dimension - Width fraction
2-5/8 in
Dimension - Width inch
2.54
Dimension - Width mm
65 mm

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range
250 kcmil-500 kcmil
Conductor - AL Str Tap
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range
250 kcmil-500 kcmil
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250 kcmil-500 kcmil
Conductor - Copper Str Tap
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
250 kcmil-500 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings