QPX342C_Photo_ColorCMYK
QPX342C_Photo_ColorCMYK
Discontinued

Tin Plated Heavy Duty Copper Tapping Connector

Brand:

Burndy

Catalog ID:

QPX4434Y

VERSITAP.

  • VERSITAPâ„¢ Type QPX-Y Parallel Clamps for copper or aluminum are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

Product details

General

Connector Type
Universal Clamp
Material
Copper
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
VERSITAPâ„¢
UPC
781810345405
UPC 12 Digit
7818103454055

Dimensions

Dimension - Height fraction
3-1/3 in
Dimension - Height inch
3.19
Dimension - Width inch
2.91
Dimension - Width mm
74 mm

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Run
750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Run Range
750 kcmil-1000 kcmil
Conductor - AL Str Tap
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Tap Range
250 kcmil-500 kcmil
Conductor - Copper Str Run
750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range
750 kcmil-1000 kcmil
Conductor - Copper Str Tap
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
250 kcmil-500 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings