BUR_PPHID-264409_K3A36U2N
BUR_PPHID-264409_K3A36U2N

K3A27U2N, AL Universal Terminal, 3 Conductor, #6-3/0 AWG Str, 1/2" Stud, 1.75" Spacing, 3 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

K3A27U2N

Aluminum Universal Terminal, 3 Conductor, 2 Hole, 6-3/0 AWG (Str), 1/2" Stud, 1.75" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Universal terminal, Dual-rated three conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product details

General

Application
For Aluminum and Copper Conductors
Connector Type
Parallel Set-Screw
EU RoHS Indicator
No
Installation Torque Recommended in-lb
275 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
3
Physical Attribute - Screw Type
Slot
Plated
Y
Plating Type
Tin plated
Sub Brand
UNIVERSAL TERM
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810370391
UPC 12 Digit
7818103703911

Dimensions

Dimension - Bolt Hole Size inch
0.57 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - Height fraction
1.125 in
Dimension - Height inch
1.12 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
108 mm
Dimension - Length Overall inch
4.25 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
2.83 in
Dimension - Stud Size inch
1/2 in
Dimension - Width fraction
2-81/100 in
Dimension - Width inch
2.83 in
Dimension - Width mm
71 mm

Electrical Ratings

Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Size
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Size Range
6 Str.-3/0 AWG
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Size Range
6 Str.-3/0 AWG
Conductor Size
6-3/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size
Number of Conductors
3

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Carton Quantity
60

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings