BUR_PPHID-264409_KK3A36U4N
BUR_PPHID-264409_KK3A36U4N

KK3A44U4N, AL Universal Terminal, 3 Conductor, 500-1000 kcmil, 4-Hole, 1/2" Stud, 1.75" Spacing, 6 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

KK3A44U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 500-1000 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 6 Screws, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Product details

General

Connector Type
Parallel Set-Screw
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
4
Plated
Y
Plating Type
Tin Plated
Type
Bolted Lugs & Terminals
UPC
781810601075

Dimensions

Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
1.90 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
157 mm
Dimension - Length Overall inch
6.19 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
4.77 in
Dimension - Stud Size inch
0.56 in

Conductor Related

Conductor - AL Str Size
500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range
500 - 1000 Kcmil
Conductor - Copper Str Size Range
500 - 1000 Kcmil
Conductor Size
500-1000 KCMIL
Conductor Type
  • CU C Str-Size
  • AL C Str-Size
Number of Conductors
3
Number Of Wires
3

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings