WBP_4100P12W_PRODIMAGE
WBP_4100P12W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

4100P12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight.

Watertight

Product details

General

Application
High Ampacity Connections
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Series
Watertight - IP67
Type
Plugs
UPC
781786250819

Dimensions

Display Size
Standard Sized

Electrical Ratings

Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Single Phase
Voltage Rating
  • 125 VAC
  • 250 VAC
Voltage Rating Description
125 VAC;250 VAC
Wattage
25000

Conductor Related

Cord Type
All Portable
Number Of Wires
4-Wire
Wire Size
#3 AWG to #1/0 AWG

Certifications And Compliance

Nema Rating
Non-NEMA