WBP_4100B12W_PRODIMAGE
WBP_4100B12W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 125/250V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

4100B12W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 125/250V, 3-Pole 4-Wire Grounding, Screw Terminals, Orange, Watertight.

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Orange
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786250734

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Current Rating
100 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
  • 125 VAC
  • 250 VAC
Voltage Rating Description
125/250V AC
Wattage
25000

Conductor Related

Number Of Wires
4-Wire