WBP_4100B9W_PRODIMAGE
WBP_4100B9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 125A 380/415V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

4125B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight.

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786250895

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
125 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
125 A
Current Rating
125 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
380-415 V
Voltage Rating Description
380-415V
Wattage
51875

Conductor Related

Number Of Wires
4-Wire