WBP_332R6S_PRODIMAGE
WBP_332R6S_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 380/415V, Screw Terminals, Splash Proof

Brand:

Bryant

Catalog ID:

416R6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Splash Proof.

Splash Proof

Product details

General

Application
High Ampacity Connections
Color
Red
Environmental Conditions
Splash Proof
EU RoHS Indicator
Yes
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Splashproof - IP44
Type
Receptacle
UPC
781786252288

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
16 A
Phase
Single Phase
Voltage Rating
380-415 V
Voltage Rating Description
380-415V
Wattage
51875

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating
Non-NEMA