WBP_420C7W_PRODIMAGE
WBP_420C7W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 20A 3-Phase Delta 480V AC, Watertight

Brand:

Bryant

Catalog ID:

420C7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 20A 3-Phase Delta 480V AC, 3- Pole 4-Wire Grounding, Screw Terminals, Red, Watertight.

Standard Product

Product details

General

Application
High Ampacity Connections
Color
Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786251038

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
3 Phase 480 V
Voltage Rating Description
3 Phase 480V

Conductor Related

Conductor Range
#14 AWG to #10 AWG
Number of Conductors
4-Wire Grounding
Number Of Wires
4-Wire

Certifications And Compliance

Nema Rating
Non-NEMA