Discontinued
Butting U Die, 250 kcmil, 4/0 AWG Flex
Request a Quote
Brand:
Burndy
Catalog ID:
U29D1C
Prop 65 Notice
Butting U Die, 250 kcmil, 4/0 AWG Flex.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
781810091524
UPC 12 Digit
7818100915244
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog