Discontinued
U Die, Index 20
Request a Quote
Brand:
Burndy
Catalog ID:
U34D1C
Prop 65 Notice
U Die, Index 20.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Crimp Force Capacity
12 ton
Die Type
U Die
Type
Die
UPC
621945434608
UPC 12 Digit
6219454346088
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog