Stainless Steel U Die, Green, Index 11
Request a Quote
Brand:
Burndy
Catalog ID:
U1CRT1
Prop 65 Notice
Stainless Steel U Die, Green, Index 11.
Die Index: 11
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Color Code
Green
Crimp Force Capacity
12 ton
Die Index
11
Die Type
U Die
EU RoHS Indicator
Yes
Type
Dies
UPC
781810034682
UPC 12 Digit
7818100346822
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_UD3_LineArt
Sales Drawings
10102810