BUR_U36RT_22_Green_PRODIMAGE
BUR_U36RT_22_Green_PRODIMAGE

Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22

Brand:

Burndy

Catalog ID:

U36RT

Stainless Steel Circular Non-Butting Twin U Die, 600 kcmil, Green, Index 22.

Die Index: 22

Product details

General

Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Color Code
Green
Construction Material - Main
Stainless Steel
Crimp Force Capacity
12 ton
Die Index
22
Die Type
U Die
EU RoHS Indicator
Yes
Type
Die
UPC
781810627426
UPC 12 Digit
7818106274266

Dimensions

Dimension - Width inch
0.75
Dimension - Width mm
19
Weight
0.2 lb

Conductor Related

Crimping Ranges
600 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Package Contents
Die only

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings