BUR_SKU_EP10_Series
BUR_SKU_EP10_Series

EP 1 HP Series Electric/Hydraulic Pump, 220/230V-AC, Use with all 10,000 psi remote HYPRESS™ crimpers and cutters

Brand:

Burndy

Catalog ID:

EP101HP2

EP 1 HP Series Electric/Hydraulic Pump, 10000 psi, for use with all HYPRESS™ heads and cutters requiring 10,000 psi operating pressure.

Product details

General

Application
Pumping
Application - For Use On
Use with 10,000 psi Remote Hydraulic Crimpers and Cutters
Power Source
1 HP 220/230V-AC; 50/60 Hz Motor
Tool Type
Pump, Electric Hydraulic
Type
Pump
UPC
781810033227
UPC 12 Digit
7818100332277

Dimensions

Dimensions
18.50 in x 11.75 in x 18.75 in
Height
18.75 in
Length
18.5 in
Weight
72 lb
Width
11.75 in

Electrical Ratings

Current Draw Max
10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Package Contents
Pump only

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings