WBP_4901BGRY_PRODIMAGE
WBP_4901BGRY_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Gray

Brand:

Bryant

Catalog ID:

4904BGRY

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Gray.

Product details

General

Application
Back and Side Wired
Color
Series
Heavy Duty
Style
Four Way
Type
Toggle
UPC
781786715158

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10