WBP_4SQBXR_PRODIMAGE
WBP_4SQBXR_PRODIMAGE

Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, Red, Single Pack

Brand:

Bryant

Catalog ID:

4SQBXR

Quad-PLEX 4" Square Feed Thru Portable Box with Cord Grip.

Standard Product

Product details

General

Application
Commercial/Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Series
Commercial
Style
Portable Boxes
Type
Four Outlet Receptacle
UPC
781786337107

Dimensions

Dimensions
4.3 in x 4.3 in x 0.84 in
Display Size
Standard Sized Product
Height
0.84 in
Length
4.3 in
Weight
0.2 lb
Width
4.3 in

Logistics

Carton Quantity
10

Resources and downloads