Stainless Steel W Die, Index 251

Brand:

W Die, Index 251.

Product details

General

Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code
Red
Crimp Force Capacity
6 ton
Die Index
251
Die Type
W Die
Type
Die
UPC
781810440476
UPC 12 Digit
7818104404766

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520