BUR_PPHID-264194_CTSSFC
BUR_PPHID-264194_CTSSFC
Discontinued

CTSS250600FC316L, 316 Stainless Steel Cable Tie, 250 Lb Tensile, 23.62" Long, Fully Coated

Brand:

Burndy

Catalog ID:

CTSS250600FC316L

Fully coated stainless steel cable ties 316 grade, Tensile strength: 250 Lb, 23.62" L, 0.31" W, 6.06" Bundle Dia.

Product details

General

Connector Type
FULLY COATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
250
Trade Name
UNIRAPâ„¢
UPC
781810647325

Dimensions

Dimension - Bundle Diameter Max inch
6.06
Dimension - L Length Overall mm
600 mm
Dimension - Length Overall inch
23.62 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1500

Resources and downloads

Product Cross Section Image(s)

Sales Drawings