BUR_PPHID-264194_CTSSPC
BUR_PPHID-264194_CTSSPC

CTSS675800PC316Q, 316 Stainless Steel Cable Tie, 675 Lb Tensile, 39.37" Long, Partially Coated

Brand:

Burndy

Catalog ID:

CTSS675800PC316Q

Semi coated stainless steel cable ties 316 grade, Tensile strength: 675 Lb, 39.37" L, 0.62" W, 8.11" Bundle Dia.

Product details

General

Connector Type
PARTIALLY COATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
675
Trade Name
UNIRAPâ„¢
UPC
781810647912

Dimensions

Dimension - Bundle Diameter Max inch
8.11
Dimension - L Length Overall mm
1000 mm
Dimension - Length Overall inch
39.37 in
Dimension - Width inch
0.62 in
Dimension - Width mm
15.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
300

Resources and downloads

Product Cross Section Image(s)

Sales Drawings