split_pad_long
split_pad_long
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ264TCG1

Cu Hylug,Split Pad, 4 Holes,W/Insp Window, 2/0 AWG Code, 125 Navy, Black, 13 Index, 1/4 IN Bolt Size, 1-9/16 IN Strip Length.

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
LONG BARREL
Die Index
13
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810636077
UPC 12 Digit
7818106360777

Dimensions

Dimension - B Length inch
1.50 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
94 mm
Dimension - Length Overall inch
3.71 in
Dimension - Pad Width inch
1.38 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Pallet Quantity
7680

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video