BUR_PPHID-268035_threepole
BUR_PPHID-268035_threepole

BDBLHC245003, 3-Pole Power Distribution Block

Brand:

Burndy

Catalog ID:

BDBLHC245003

Terminal block covers, AWG 4 - 500 kcmil (Run), AWG 6 - 4/0 (Tap), Power Distribution Block.

Provided capability to create as many poles as required, Up to 30 tap conductor accommodated

Product details

General

Application
Industrial control feeder, HVAC system and wire ways
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Number Of Poles
3
Plated
Y
Plating Type
Tin
Sub Brand
VERSI-POLE
Temperature Rating
194° F
Trade Name
VERSIPOLEâ„¢
Type
BDB
UPC
781810646014
UPC 12 Digit
7818106460144

Dimensions

Dimension - Height inch
3.55
Dimension - L Length Overall mm
200
Dimension - Length Overall inch
7.89
Dimension - Width inch
5.70 in
Dimension - Width mm
145 mm

Electrical Ratings

Amperage Rating
760 A
Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Run
4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500
Conductor - AL Str Run Range
4-500
Conductor - AL Str Tap
6;4;3;2;1;1/0;2/0;3/0;4/0
Conductor - AL Str Tap Range
6-4/0
Conductor - Copper Str Run
4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500
Conductor - Copper Str Run Range
4-500
Conductor - Copper Str Tap
6;5;4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Tap Range
6-4/0
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings