BUR_PPHID-268035_BDA
BUR_PPHID-268035_BDA

BDAMHC162/0, Power Distribution Block Adder

Brand:

Catalog ID:

BDAMHC162/0

DIST BLK 2/0-14R 14-2T.

Product details

General

Insulation
Y
Material
Aluminum
Number Of Poles
Adder
Plated
N
Plating Type
Tin
Temperature Rating
194° F
Trade Name
VERSIPOLEâ„¢
UPC
781810646243
UPC 12 Digit
7818106462433

Dimensions

Dimension - Height inch
3.25 in
Dimension - L Length Overall mm
127 mm
Dimension - Length Overall inch
5.00 in
Dimension - Width inch
1.72 in
Dimension - Width mm
44 mm

Electrical Ratings

Amperage Rating
175 A
Rating - Minimum Voltage
600

Conductor Related

Conductor - AL Str Run
12;10;8;6;4;3;2;1;1/0;2/0
Conductor - AL Str Run Range
12-2/0
Conductor - AL Str Tap
12;10;8;6;5;4;3;2
Conductor - AL Str Tap Range
12-2
Conductor - Copper Str Run
14;12;10;9;8;7;6;5;4;3;2;1;1/0;2/0
Conductor - Copper Str Run Range
14-2/0
Conductor - Copper Str Tap
14;12;10;9;8;7;6;5;4;3;2
Conductor - Copper Str Tap Range
14-2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
18

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings