BUR_PPHID-264184_CTSS
BUR_PPHID-264184_CTSS
Discontinued

CTSS500500316L, 316 Stainless Steel Cable Tie, 500 Lb Tensile, 19.68" Long

Brand:

Burndy

Catalog ID:

CTSS500500316L

Uncoated stainless steel cable ties 316 grade, Tensile strength: 500 Lb, 19.68" L, 0.31" W, 5.04" Bundle Dia.

Product details

General

Connector Type
UNCOATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
300 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 300
Operating Temperature Range Fahrenheit
-
Rating - Minimum Tensile Strength lbs
500
Trade Name
UNIRAPâ„¢
UPC
781810651735

Dimensions

Dimension - Bundle Diameter Max inch
5.04
Dimension - L Length Overall mm
500 mm
Dimension - Length Overall inch
19.68 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1900

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings