BUR_PPHID-264184_CTSS
BUR_PPHID-264184_CTSS

CTSS225300316C, 316 Stainless Steel Cable Tie, 225 lb Tensile, 3" Bundle

Brand:

Burndy

Catalog ID:

CTSS225300316C

Uncoated stainless steel cable ties 316 grade, Tensile strength: 225 Lb, 11.81" L, 0.18" W, 3.00" Bundle Dia.

Product details

General

Connector Type
UNCOATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
300 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 300
Operating Temperature Range Fahrenheit
-
Rating - Minimum Tensile Strength lbs
225
Trade Name
UNIRAPâ„¢
UPC
781810651667

Dimensions

Dimension - Bundle Diameter Max inch
3
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.81 in
Dimension - Width inch
0.18 in
Dimension - Width mm
4.6 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5300

Resources and downloads

Product Cross Section Image(s)

Sales Drawings