BUR_YA252NT14_PRODIMAGE
BUR_YA252NT14_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA252NT14

1/0 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
UPC
781810672594

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.05 in
Dimension - Outside Diameter inch
0.52 in
Dimension - Pad Width inch
0.48 in
Dimension - Strip Length inch
1-7/16 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video