BB024L8LT14 Flexible Copper Braid
Request a Quote
Brand:
Burndy
Catalog ID:
BB024L8LT14
Prop 65 Notice
Flexible Copper Braid.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
Plated
Y
UPC
781810674673
UPC 12 Digit
7818106746733
Dimensions
Dimension - L Length Overall mm
216
Dimension - Length Overall inch
8.5
Length
8.5 in
Certifications And Compliance
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Pallet Quantity
6000
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50047632