BUR_YA34L37_Image
BUR_YA34L37_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA34L20

500 kcmil CU, One Hole, 1 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BROWN Color Code, 20 or 299 Die Index.

Product details

General

Application
Wire Termination
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
20
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810018910

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.27 in
Dimension - Bolt Hole Size inch
1.03 in
Dimension - Bolt Size fraction
1
Dimension - Bolt Size inch
1
Dimension - D inch
2.02 in
Dimension - Hole Size fraction
1
Dimension - Hole Size inch
1.06
Dimension - Hole Size mm
27 mm
Dimension - L Length Overall mm
103 mm
Dimension - Length Overall inch
4.05 in
Dimension - N inch
1.00 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1
Dimension - Stud Size inch
1
Dimension - Z (inch)
1.02 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
500 KCMIL
Conductor - Copper Str Size Range
500 kcmil
Conductor - Material
COPPER
Conductor Size
500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video