YA8CL45_Image
YA8CL45_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA8CL145

Copper HYLUG™, Single Hole /W/ Insp Window, #8 AWG, 23 Navy, 600 V-35 kV, 1/4" Stud, Red, 49 Index, Electro-Tin plated, 45 Degree Bend.

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
49
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810019191

Dimensions

Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.58 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
31 mm
Dimension - Length Overall inch
1.24 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.44 in
Dimension - Strip Length inch
7/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 AWG
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Flex G Size
"8 AWG"
Conductor - Copper Flex H Size
"8 AWG"
Conductor - Copper Flex I Size
"8 AWG"
Conductor - Copper Flex K Size
"8 AWG"
Conductor - Copper Flex M Size
"8 AWG"
Conductor - Copper Solid Size
6 Sol-8 Sol
Conductor - Copper Solid Size Range
6 AWG
Conductor - Copper Str Compact Size
"8 AWG"
Conductor - Copper Str Navy Size
23
Conductor - Copper Str Navy Size Range
23 (7) Navy
Conductor - Copper Str Size
"8 AWG"
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video