YA28L490_image
YA28L490_image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28L1790

Copper Tubing,Single Hole /W/ insp window,4/0 AWG,5/8"stud,Tin plated,200 Navy,15 index,Purple.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
STANDARD BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Tin Plated
UPC
781810019528

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.33 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
45 mm
Dimension - Length Overall inch
1.79 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
200 (61) Navy
Conductor - Copper Str Navy Size Range
200 (61) Navy
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video