BUR_YA44TC58FXB_PRODIMAGE
BUR_YA44TC58FXB_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA44TC58FXB

750 kcmil G,H,777 DLO CU, One Hole, 5/8 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, L115 Die Index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
L115
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810080771
UPC 12 Digit
7818100807711

Dimensions

Dimension - B Length inch
3.33 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69 in
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
145 mm
Dimension - Length Overall inch
5.71 in
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.49 in
Dimension - Pad Width inch
2.18 in
Dimension - Strip Length inch
3-7/16
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper DLO Size Range
777 kcmil
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
777.7
Conductor - Copper Flex K Size
777.7
Conductor - Copper Flex K Size Range
777.7
Conductor - Copper Flex M Size
777.7
Conductor - Copper Flex M Size Range
777.7
Conductor - Copper Str Size
750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
3

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video