BUR_YA40L2NTCFX_PRODIMAGE
BUR_YA40L2NTCFX_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA40L2NTCFX

650 kcmil G, 646 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available,Tongue Angle: Straight

Product details

General

Application
Wire Termination
Color Code
Black
Connector Type
STANDARD BARREL
Die Index
24
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810056745
UPC 12 Digit
7818100567455

Dimensions

Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.42 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.38 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.35 in
Dimension - Pad Width inch
1.98 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.65 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
646 KCMIL
Conductor - Copper DLO Size Range
646 kcmil
Conductor - Copper Flex G Size
650 KCMIL
Conductor - Copper Flex G Size Range
650 kcmil
Conductor - Copper Flex H Size
650 Kcmil
Conductor - Copper Flex I Size
650 Kcmil
Conductor - Copper Flex K Size
650 Kcmil
Conductor - Copper Flex M Size
650 Kcmil
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
FLEX
Wire Size
650 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Pallet Quantity
2100

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video