BUR_YA45_Image
BUR_YA45_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA45

1250 kcmil CU, One Hole, 3/4 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,YELLOW Color Code, 29 Die Index.

Product details

General

Application
Wire Termination
Color Code
Yellow
Connector Type
LONG BARREL
Die Index
29
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810059869
UPC 12 Digit
7818100598699

Dimensions

Dimension - B Length inch
3.19 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.81 in
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
151 mm
Dimension - Length Overall inch
5.93 in
Dimension - N inch
0.75 in
Dimension - Outside Diameter inch
1.69 in
Dimension - Pad Width inch
2.46 in
Dimension - Strip Length inch
3-1/4
Dimension - Stud Size fraction
7/8
Dimension - Stud Size inch
3/4
Dimension - Thread Size
7/8 in
Dimension - Z (inch)
0.77 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
1250 KCMIL
Conductor - Copper Str Size Range
1250 kcmil
Conductor - Material
COPPER
Conductor Size
1250 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
3
Pallet Quantity
1392

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video