YAVTF
YAVTF

Uninsulated Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAV14T32FBOX

Copper Compression Lug, Heavy Duty, Fork Tongue, w/ Inspection Hole, 20-14 AWG, #4-#6 Stud, Short Barrel, Tin Plated,Wire strip length:9/32".

Features: The Type YAV-T-F HYLUG Is A Seamless Heavy Duty Uninsulated Compression Fork tongue Terminal Manufactured From Electro -Lytic Copper For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, The Seamless Design Produces A Double Thick Tongue And The Seamless Barrel Provides A Strong Highly Reliable Connection, All The Benefits Of The Type YAV Apply For The Same Wire Sizes, Fork Tongue: Allows Installation Of Compression Terminal Under Screw Head Without Complete Removal Of The Screw, Package: Box, Wire Shroud: No, Installation Tool: Non-Ratchet: Y10D, Y1022 Tool, Ratchet: MR8-G98, MR8-9Q, Y8MRB-1, MR20 Tool, Wire Strip Length: 9/32 IN, Conductor Type: Commercial/Military Stranded Copper, Tongue Angle: Straight, Finish: Electro-Tin Plated

Product details

General

Application
For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors
Connector Type
Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Fork Tongue
UPC
781810534038
UPC 12 Digit
7818105340388

Dimensions

Dimension - B Length fraction
1/4 in
Dimension - B Length inch
0.27 in
Dimension - Bolt Size fraction
#4 - #6
Dimension - D inch
0.48 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.84 in
Dimension - N inch
0.23 in
Dimension - Outside Diameter inch
0.16 in
Dimension - Pad Width inch
0.30 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.25 in

Conductor Related

Conductor - Copper Str Aircraft Size
AN 20;AN 18;AN 16;AN 14
Conductor - Copper Str Aircraft Size Range
AN 20-AN 14
Conductor - Copper Str Size
20 AWG;18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range
20 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings