YAD
YAD

Uninsulated Ring Terminal For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

T18516

Uninsulated Compression Terminal,Ring Tongue, 5/16, 0.96 in L, Constructed of pure electrolytic copper.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

Features: The Type T Uninsulated Terminals Are Constructed Of Pure Electrolytic Copper, Designed With A Long Brazed Seam Barrel, Standard Neck, Deep V Groove Inner Serrations And Electro-Tin Plated, The Terminals Are Ideal For Control Wiring And Other Standard Duty Applications, The Ring Tongue Provides A Secure Termination Under The Screw Head That Cannot Be Removed Without The Complete Removal Of The Screw, Two Or More Terminals Can Easily Be Stacked On A Common Stud, Constructed Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Long Brazed Seam Barrel And Deep V Groove Inner Serrations: Provides Optimum Conductivity Reliability And Holding Power After Crimping, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Range Is Clearly Marked On Terminal: Provides Easy Identification, Inspection Hole: Provides An Easy Visual Check Of Wire Insertion, Long Neck Terminal: Permits Easy Bending And Stacking Of Several Terminals On A Common Stud, Bulk Catalog Number: YAD18-516, Tape Mounted Catalog Number: YAD18-516M, Wire Insulation Grip: No, Wire Strip Length: 9/32 IN, Finish: Electro-Tin Plated, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool

Product details

General

Application
For Control Wiring And Other Standard Duty Applications
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Type
Long
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810723401
UPC 12 Digit
7818107234011

Dimensions

Dimension - B Length fraction
13/50 in
Dimension - B Length inch
0.26 in
Dimension - Bolt Size fraction
5/16
Dimension - Diameter Max Size inch
0.06 in
Dimension - Hole Size fraction
1/3
Dimension - Hole Size inch
0.33 in
Dimension - L Length Overall mm
24
Dimension - Length Overall inch
0.95 in
Dimension - Pad Width inch
0.45 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
5/16 in
Dimension - Z (inch)
0.47 in

Conductor Related

Conductor Range
#22 AWG to #18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1200
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings