YA4CL45_Image
YA4CL45_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA4CL45

Cu Tubing HYLUG™, 1 Hole with Inspection Window, #4 AWG Code, 40 Navy, 600V-35kV, 1/4" stud, 8 or 346 index, Gray, Standard, Compression, 0.27 in BCD.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022030

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.81 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.64 in
Dimension - Height inch
1.00 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.44 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.34 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
7/8
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
45 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
40 (19)
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
50

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video