YAV28LTC38FX90_IMAGE
YAV28LTC38FX90_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV4CLTC14FX90

Cu Tubing HYLUG™; 1 Hole with Inspection Window; #4 WELD, (91/24)-(105/24) DLO, #4 AWG Code, 40 & 50 Navy; 600V-35kV; 1/4" stud.

Product details

General

Application
Wire Termination
Color Code
Gray
Connector Type
STANDARD BARREL
Die Index
8
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022603
UPC 12 Digit
7818100226033

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.50 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.64 in
Dimension - Height inch
0.94 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.92 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.55 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
4 AWG
Conductor - Copper DLO Size Range
4 AWG
Conductor - Copper Flex G Size
"4 AWG"
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex H Size
"4 AWG"
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex I Size
"4 AWG"
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex K Size
"4 AWG"
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex M Size
"4 AWG"
Conductor - Copper Flex M Size Range
4 AWG
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Str Compact Size
"4 AWG"
Conductor - Copper Str Navy Size
40
Conductor - Copper Str Navy Size Range
40 (19) Navy-50 (19) Navy
Conductor - Copper Str Size
"4 AWG"
Conductor - Copper Str Size Range
4 AWG
Conductor - CopperWeld Str Size
4 A AWG;4 D AWG;4 N AWG;4 P AWG
Conductor - CopperWeld Str Size Range
4 A AWG-4 P AWG
Conductor - Material
COPPER
Conductor Size
4 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video