YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 6 AWG

Brand:

Burndy

Catalog ID:

YAV6CL10BOX

Seamless UninsulatedCompression Heavy DutyRing Tongue Terminal#22-10 Stranded and SolidCopper.

Product details

General

Connector Type
Ring Terminal
Die Index
39
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Military Specification
MS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810539200
UPC 12 Digit
7818105392000

Dimensions

Dimension - B Length fraction
1/2 in
Dimension - B Length inch
0.47 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
0.86 in
Dimension - Hole Size inch
0.52 in
Dimension - Hole Size mm
13 mm
Dimension - Length Overall inch
1.64 in
Dimension - N inch
0.38 in
Dimension - Outside Diameter inch
0.31 in
Dimension - Pad Width inch
0.74 in
Dimension - Strip Length inch
1/2 in
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.49 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Aircraft Size Range
AN 6
Conductor - Copper Str Size
6
Conductor - Copper Str Size Range
6 AWG
Conductor Size
6 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL467;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20

Resources and downloads

Product Cross Section Image(s)

Sales Drawings