BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

Uninsulated Ring Terminal For 1/0 AWG

Brand:

Burndy

Catalog ID:

YAV25L2BOX

Copper Compression Lug, Ring Tongue, 1 Hole W/ Inspection Window, AN-1/0 Flex, 5/16" Stud, Short Barrel, Electro-Tin Plated.

Product details

General

Connector Type
Ring Terminal
Die Index
43
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Military Specification
MS20659
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810539989

Dimensions

Dimension - B Length fraction
11/16 in
Dimension - B Length inch
0.66 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - D inch
0.85 in
Dimension - Hole Size mm
8 mm
Dimension - Length Overall inch
2.03 in
Dimension - N inch
0.42 in
Dimension - Outside Diameter inch
0.57 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
11/16 in
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN 0
Conductor - Copper Str Aircraft Size Range
AN 0
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor Size
1/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL467;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10

Resources and downloads

Product Cross Section Image(s)

Sales Drawings