BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

Uninsulated Ring Terminal For 3/0 AWG

Brand:

Burndy

Catalog ID:

YAV27L15BOX

Copper Compression Lug, Ring Tongue, 1 Hole W/ Inspection Hole, AN-3/0 Flex, 5/8" Stud, 2.60 IN L, 1.03 IN W, Short Barrel, Tin Plated.

Product details

General

Connector Type
Ring Terminal
Die Index
45
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810540503

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.78 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Hole Size mm
17 mm
Dimension - Length Overall inch
2.60 in
Dimension - N inch
0.56 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
13/16 in
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.62 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN 000
Conductor - Copper Str Size
3/0 AWG
Conductor Size
3/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10

Resources and downloads

Product Cross Section Image(s)

Sales Drawings