WBP_430C9W_PRODIMAGE
WBP_430C9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Wye 120/208V AC, Watertight

Brand:

Bryant

Catalog ID:

560C9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 60A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding,Screw Terminals, Blue, Watertight.

Standard Product

Product details

General

Application
High Ampacity Connections
Color
Blue
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Series
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786251984

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Voltage Rating
3 Phase Y 120/208 V
Voltage Rating Description
3 Phase Y 120/208V

Conductor Related

Conductor Range
#8 AWG to #2 AWG
Number of Conductors
5-Wire Grounding
Number Of Wires
5-Wire

Certifications And Compliance

Nema Rating
Non-NEMA