YAD
YAD

Uninsulated Ring Terminal For 22 - 18 AWG

Brand:

Catalog ID:

YAD1814

Uninsulated CU Compression Ring Terminal, Cable Size: 12 - 10 AWG, Stud Size: 1/4 IN, Wire Strip Length: 9/32 IN, Package: Bulk.

Features: Constructed Of Pure Electrolytic Copper: Provides Maximum Conductivity, Low Resistance And Ductility For Excellent Crimp Forming Properties, Long Brazed Seam Barrel And Deep V Groove Inner Serrations: Provides Optimum Conductivity Reliability And Holding Power After Crimping, Electro-Tin Plated: Provides Durable Long-Lasting Corrosion Resistance, Wire Range Is Clearly Marked On Terminal: Provides Easy Identification, Inspection Hole: Provides An Easy Visual Check Of Wire Insertion, Long Neck Terminal: Permits Easy Bending And Stacking Of Several Terminals On A Common Stud, Finish: Electro-Tin Plated, Wire Strip Length: 9/32 IN, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool

Product details

General

Application
For control wiring and other standard duty applications
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810806241
UPC 12 Digit
7818108062411

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - Hole Size fraction
10/37
Dimension - Hole Size inch
0.27 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.96 in
Dimension - Pad Width inch
0.46 in
Dimension - Strip Length inch
9/32 in
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.44 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Size Range
22 AWG - 18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings