YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW

Uninsulated Ring Terminal For 8 AWG (Nickel Plated)

Brand:

Burndy

Catalog ID:

YAV8CL1NK

LARGE SIZE UNINSULATED COMPRESSION TERMINALS SEAMLESS UNINSULATED COMPRESSION RING TONGUE TERMINAL.

Product details

General

Connector Type
Ring Terminal
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810085684
UPC 12 Digit
7818100856844

Dimensions

Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.58 in
Dimension - Length Overall inch
1.19 in
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.44 in
Dimension - Stud Size inch
1/4

Conductor Related

Conductor - Copper Str Size
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor Size
8 AWG
Conductor Type
  • CU C Str-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
200
Pallet Quantity
99999

Resources and downloads

Customer Notices

Sales Drawings