SKU-YAV26L3NK
SKU-YAV26L3NK
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV26L3NK

HYLUG™, Copper Compression Lug, 1 Hole W/InspWindow, AN-2/0, 1/2" Stud, Nickel Plated.

Product details

General

Application
Wire Termination
Connector Type
STANDARD BARREL
Die Index
13
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type
Standard
Finish Type
Nickel Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Nickel
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Nickel Plated
UPC
781810069707
UPC 12 Digit
7818100697077

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.78 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.32 in
Dimension - N inch
0.47 in
Dimension - Pad Width inch
0.93 in
Dimension - Strip Length inch
13/16 in
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.48 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Aircraft Size
AN-2/0
Conductor - Copper Str Aircraft Size Range
AN-2/0
Conductor - Copper Str Size
2/0 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
29000

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video