BUR_YAV8CLNK_PRODIMAGE
BUR_YAV8CLNK_PRODIMAGE

Uninsulated Ring Terminal For 2/0 AWG

Brand:

Burndy

Catalog ID:

YAV26L22

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole W/ Inspection Hole, AN 2/0, 3/4" Stud, Short Barrel, Tin Plated.

Product details

General

Connector Type
Ring Terminal
Die Index
44
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Material Composition
  • DLP Copper
  • Tin Plating
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810025703

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.78 in
Dimension - Bolt Hole Size inch
0.91 in
Dimension - Bolt Size fraction
3/4
Dimension - D inch
1.29 in
Dimension - Hole Size mm
20 mm
Dimension - Length Overall inch
2.66 in
Dimension - N inch
0.5 in
Dimension - Pad Width inch
1.12 in
Dimension - Stud Size inch
3/4 in
Dimension - Z (inch)
0.79 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - Copper Str Aircraft Size
AN 00
Conductor - Copper Str Aircraft Size Range
AN 00
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor Size
2/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
29600

Resources and downloads

Product Cross Section Image(s)

Sales Drawings