Discontinued
Compression Terminal
Request a Quote
Brand:
Burndy
Catalog ID:
YAG8CLTC14LD
Prop 65 Notice
Cu terminal,#8flex 23 navy,1/4 stud,49 die index.
Product details
Resources and downloads
Product details
General
Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
49
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Lead
Trade Name
HYLUGâ„¢
Type
Standard Barrel, Lead Plated
UPC
781810034576
UPC 12 Digit
7818100345766
Dimensions
Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.52 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
34 mm
Dimension - Length Overall inch
1.32 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.44 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Electrical Ratings
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor Related
Conductor - Copper DLO Size
8 AWG
Conductor - Copper DLO Size Range
8 AWG
Conductor - Copper Flex G Size
"8 AWG"
Conductor - Copper Flex G Size Range
8 AWG
Conductor - Copper Flex H Size
"8 AWG"
Conductor - Copper Flex H Size Range
8 AWG
Conductor - Copper Flex I Size
"8 AWG"
Conductor - Copper Flex I Size Range
8 AWG
Conductor - Copper Flex K Size
"8 AWG"
Conductor - Copper Flex K Size Range
8 AWG
Conductor - Copper Flex M Size
"8 AWG"
Conductor - Copper Flex M Size Range
8 AWG
Conductor - Copper Solid Size Range
8-6 Sol
Conductor - Copper Str Compact Size
"8 AWG"
Conductor - Copper Str Navy Size
23
Conductor - Copper Str Size
"8 AWG"
Conductor - Copper Str Size Range
8 AWG
Conductor - CopperWeld C Solid Size
8 AWG
Conductor - CopperWeld Solid Size Range
8 AWG
Conductor - CopperWeld Str Size
8 A AWG;8 C AWG;8 D AWG
Conductor - CopperWeld Str Size Range
8 A AWG-8 D AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Sales Drawings
20813202
Videos
HYDENT Compression Terminal Overview Video