BUR_PPHID-264509_TPZ-BAEZ-Blue
BUR_PPHID-264509_TPZ-BAEZ-Blue

BA14EZ10, Vinyl Flanged Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

BA14EZ10

Copper Terminal, Flanged Fork Tongue, 16-14 AWG, #8-#10 Stud, Vinyl Insulated, Tin Plated.

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

Features: Flange Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, The Flanges On The End Of The Fork Terminal Aid In Preventing A Slightly Loose Terminal From Becoming Fully Disconnected From The Screw: Flanges Make Re-Securing A Loose Terminal Easier, 600 V Maximum, 105 DEG C Maximum, Employs A Flanged Fork Tongue For Fast Installation And Security, Insulation Diameter (maximum): 0.18 IN, Package: Bulk, Color Code: Blue, Wire Insulation Grip: No, Finish: Electro-Tin Plated, Installation Tool: Plier Type: Y10-22 Tool, Ratchet: MR8-89-1 Tool, Temperature Rating: 105 DEG C Maximum

Product details

General

Application
For Fast Installation And Security
Connector Type
Flanged Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Flanged Fork
Plated
Y
Plating Type
Tin
Sub Brand
VINYLUG
Trade Name
VINYLUGâ„¢
Type
Flange Fork
UPC
781810026588
UPC 12 Digit
7818100265888

Dimensions

Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - Length Overall inch
0.96 in
Dimension - Pad Width inch
0.41 in
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.31 in

Conductor Related

Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings