BUR_PPHID-264509_TPF-BAEF-Red
BUR_PPHID-264509_TPF-BAEF-Red

BA16EF6, Vinyl Fork Terminal For 22 - 16 AWG

Brand:

Burndy

Catalog ID:

BA16EF6

Copper Terminal, Fork Tongue, 22-16 AWG, #4-#6 Stud, Vinyl Insulated.

Product details

General

Application
For Commercial And Light Duty Industrial Control And Power Circuit Applications
Connector Type
Fork Terminal
EU RoHS Indicator
Yes
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Y
Plating Type
Tin
Sub Brand
VINYLUG
Trade Name
VINYLUGâ„¢
Type
BA-EF
UPC
781810026748
UPC 12 Digit
7818100267488

Dimensions

Dimension - Bolt Size fraction
#6
Dimension - Hole Size fraction
3/20
Dimension - Hole Size inch
0.15 in
Dimension - Length Overall inch
0.80 in
Dimension - Pad Width inch
0.28 in
Dimension - Stud Size inch
#6
Dimension - Z (inch)
0.23 in

Conductor Related

Conductor - Copper Solid Size Range
20 AWG -22 AWG; 16 AWG -18 AWG
Conductor - Copper Str Size Range
20 AWG - 22 AWG; 16 AWG - 18 AWG
Conductor Size
22 - 16 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99999

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings