YAEV_Blue_Image
YAEV_Blue_Image

Nylon Ring Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAEV14

CU Ring Tongue Terminal, 1 Hole/W/InspWindow, #20-#14 AWG, 600 V, #8-#10 Stud, Nylon Insulated, Seamless Barrel, Tin Plated.

Features: The INSULUG Type YAEV Is Designed For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants, The Nylon Insulated Seamless, Electrolytic Copper Barrel With Double Thick Tongue Provides An Extra Strong Insulated Connection, The Terminal Is Rated 105 DEG C And Meets SAE-AS7928 Requirements, Double Thick Tongue: Provides Maximum Reliability And Electrical Capacity Plus An Extra Strong Terminal Tongue, Manufactured From One-Piece Pure Electrolytic Copper: Provides High Conductivity, Low Resistance With No Seams To Split Plus Ductility For Excellent Crimp Forming Properties, Electro-Tin Plated: Provides Long-Lasting Corrosion Resistance, Nylon Insulation Is Locked In Place: Insulation Will Not Move Or Twist Off, 300 Volt Nylon Insulation: High Dielectric Strength And Stability In Demanding Oily Environmental Conditions, Color Coded: Provides Quick, Easy Wire Size Connector Selection, Finish: Electro-Tin Plated, Wire Shroud: No, Package: Bulk, Insulation Diameter (maximum): 0.154 IN, Installation Tool: Ratchet: MR8D94 Tool, Temperature Rating: 105 DEG C Maximum, Color Code: Blue, Conductor Type: Commercial/Military Stranded Copper, Wire Strip Length: 1/4 IN, Tongue Angle: Straight

Product details

General

Application
For High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants
Color Code
Blue
Connector Type
Ring Terminal
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
INSULUG
Trade Name
INSULUGâ„¢
Type
YAEV, Heavy Duty
UPC
781810027783
UPC 12 Digit
7818100277833

Dimensions

Dimension - Bolt Size fraction
#8 - #10
Dimension - Hole Size fraction
1/5
Dimension - Hole Size inch
0.20 in
Dimension - N inch
0.16 in
Dimension - Pad Width inch
0.31 in
Dimension - Stud Size inch
#8;#10
Dimension - Width inch
0.10 in
Dimension - Z (inch)
0.24 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 18;AN 16;AN 14
Conductor - Copper Str Aircraft Size Range
AN 18-AN 14
Conductor - Copper Str Size
18;16;14
Conductor - Copper Str Size Range
18 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99000

Resources and downloads

Product Cross Section Image(s)

Sales Drawings