Locking Devices, Flanged Inlet Sub Plate
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
7452
Flanged Inlet Sub Plate.
Standard Product
Product details
Resources and downloads
Product details
General
Application
No Openings
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Non-Weatherproof Covers
Knockouts
None
Material
Steel
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Style
Sub-Plates
Type
Weatherproof Plates
UPC
783585760865
Dimensions
Display Size
1-Gang
Logistics
Carton Quantity
20
Resources and downloads
Specifications
Wiring 7452 Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
WDK N-20 Catalog Page
Warranty
Industrial & Commercial Products