SKU-YQE91
SKU-YQE91

Nylon Pigtail Splice For 4,205 cmils

Brand:

Catalog ID:

YQE91

Brass Pigtail Splice, 14-18 AWG, 600 V, 0.76" L, Nylon Insul, Tin Plated, 1000V(for building wiring).

Features: Rated At 600 Volts For Building Wire And 1000 Volts For Fixtures And Signs, The BURCAP Is Designed To Splice A Wide Range Of Different Cable Sizes, Installation Tool: M8ND, Y8ND Tool With N150WT Die, Wire Strip Length: 5/16 IN

Product details

General

Application
For Splicing A Wide Range Of Different Cable Sizes
Connector Type
Pigtail
EU RoHS Indicator
Yes
Insulation
Y
Insulation Type
Nylon
Material
Copper
Plated
N
Plating Type
Tin
Sub Brand
INSULINK
Trade Name
INSULINKâ„¢
Type
YQE
UPC
781810029480
UPC 12 Digit
7818100294800

Dimensions

Dimension - B Length fraction
3/10 in
Dimension - B Length inch
0.30 in
Dimension - L Length Overall mm
19 mm
Dimension - Length Overall inch
0.76 in
Dimension - Pad Width inch
0.24 in
Dimension - Strip Length inch
5/16

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Solid Size
18 AWG;17 AWG;16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
18 AWG-14 AWG
Conductor - Copper Str Size
18 AWG;16 AWG;14 AWG
Conductor - Copper Str Size Range
18 AWG-14 AWG
Conductor Size
4,205 cmils
Conductor Type
CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99999

Resources and downloads

Product Cross Section Image(s)

Sales Drawings